HF145-001-003
Motor spindle
Series HF145-001
- Rated power S1: 11.8 kW
- Rated torque S1: 9.6 Nm
- Max. speed: 24,000 1/min
- Air cooling via electric fan
- IO-Link ready
- Designed as unit carrier
- Hybrid bearings used for maximum performance
- Ideal for processing wood, plastics, lightweight metal
Equipment
- Speed monitoring
- Conus cleanig of tool fixation
- Labyrinth seal
- Sealing air
- Tool fixation monitoring
- Automatic tool change
Options
- Aggregate interface
- C-axis interface
- Vector controlled / feedback
- Acceleration sensor
- Manual tool release pushbutton
- Robot change unit
Equipment/Options
- IO-Link
Technical Data
Nominal output S1 | 11.8 [kW] |
Rated torque S1 | 9.6 [Nm] |
Maximum speed | 24000 |
Nominal speed | 11.780 |
Nominal current S1 | 25.0 [A] |
Tool interface | HSK-F63 |
Motor technology | Asynchronous |
Number of poles | 4 |
Release unit | Pneumatic |
Cooling | Electric fan |
Weight | 32 [kg] |