HF125-002-004
Motor spindle
Series HF125-002
- Rated power S1: 9 kW
- Rated torque S1: 7.3 Nm
- Max. speed: 24,000 1/min
- Water cooling
- IO-Link ready
- Designed as unit carrier
- Adapted for use in an angle head, for example
- Hybrid bearings used for maximum performance
- Ideal for processing wood, plastics, lightweight metal
- Vector controlled
Equipment
- Speed monitoring
- Conus cleanig of tool fixation
- Labyrinth seal
- Sealing air
- Controllable air connectors
- Tool fixation monitoring
- Vector controlled / feedback
- Automatic tool change
Options
- Aggregate interface
- Acceleration sensor
- Robot change unit
Equipment/Options
- IO-Link
Technical Data
Nominal output S1 | 9.0 [kW] |
Rated torque S1 | 7.3 [Nm] |
Maximum speed | 24000 |
Nominal speed | 11.750 |
Nominal current S1 | 20.0 [A] |
Tool interface | HSK-F63 |
Motor technology | Asynchronous |
Number of poles | 4 |
Release unit | Pneumatic |
Cooling | Water |
Weight | 13 [kg] |