RBPS1800-A
Clamping element
Series RBPS
- sensing with process reliability
Sensing of opened/closed state (optional) - Energize to open (NC)
through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Safety element
Safe braking in case of energy failure - Simple status sensing
Querying the piston position with magnetic field sensor
Technical Data
Holding force | 10000 [N] |
Shaft Ø | 18 [mm] |
Installation direction | from the front |
Holding torque | 54 [Nm] |
Operating pressure max. | 6.5 [bar] |
Operating pressure min. | 4 [bar] |
Wiper | yes |
Weight | 4.7 [kg] |
Accessory
Benefits in detail
- Wedge-type gear
Power transmission between piston and collet chuck - Collet chuck for clamping and braking
Pressed at the circular guide - Housing
- Pneumatic piston
The ring piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit - Cover
- Integrated slot (for size RBPS12 and larger)
Mounting and positioning of a magnetic field sensor (optional)