LKPS2501SS2-LP-A
![](/fileadmin/_processed_/5/7/csm_ZIM_BIL_SER_LKPS__SALL__AIN__V4_c57fd0f93a.png)
Clamping element
Series LKPS
- broad range of products
For all common profile rail guides - Safety element, energize to open (NC)
Safe braking in case of energy failure, through spring-loaded energy storage - high durability
Up to 5 million static clamping cycles - Small and narrow design
By using U-form piston - Maximum flexibility
Additional air connection from above - Simple status sensing
Querying the piston position with magnetic field sensor
Matching rail / wagon combinations
Rail manufacturer | Rail type | Rail size | Carriage type | |
---|---|---|---|---|
THK | HDR | 25 | HDR..C | show variant |
THK | HDR | 25 | HDR..LC | show variant |
THK | HDR | 25 | HDR..LR | show variant |
THK | HDR | 25 | HDR..LV | show variant |
THK | HDR | 25 | HDR..R | show variant |
THK | HDR | 25 | HDR..V | show variant |
Technical Data
Holding force | 550 [N] |
Operating pressure min. | 4 [bar] |
Installation direction | from the front |
Operating pressure max. | 6.5 [bar] |
Wiper | - |
Weight | 0.41 [kg] |
Accessory
Benefits in detail
![](/fileadmin/_processed_/9/2/csm_ZIM_SCH_FUN_LKPS__SALL__AIN__V3_b65a813733.png)
- Profile rail guide
Available for all common profile rail guides - Wedge-type gear
Power transmission between piston and clamping jaw - Clamping jaw
Pressed at the free surfaces of the profile rail guide - Narrow housing
- Pneumatic piston
The piston moves the wedge-type gear longitudinally - Spring-loaded energy storage
For non-pressurized closing of the clamping unit