SFO8-25NA
Suction cups
Series SFO
- Range of applications
Long, narrow and slightly uneven surfaces - Special features
Compensates differences in height The suction process creates a lifting effect Ear clamp to prevent rotation, supplied with product Internal stainless steel spring to stabilize and maintain shape of suction cup
Technical Data
Vacuum force theoretical | 15 [N] |
Lifting force | 3.5 [N] |
Volume | 0.9 [cm³] |
Connection type | 1 |
Dimension B | 8 [mm] |
Dimension D2 | 10 [mm] |
Dimension H min. | 14.5 [mm] |
Dimension H max. | 18.5 [mm] |
Dimension L min. | 25 [mm] |