Suction cups
Series SFO
- Range of applications
Long, narrow and slightly uneven surfaces - Special features
Compensates differences in height The suction process creates a lifting effect Ear clamp to prevent rotation, supplied with product Internal stainless steel spring to stabilize and maintain shape of suction cup
Installation Size: SFO8-25 | ||||
Order-No. | Vacuum force theoretical | Lifting force | Volume | |
---|---|---|---|---|
SFO8-25 | 15 [N] | 3.5 [N] | 0.9 [cm³] | |
SFO8-25L | 15 [N] | 3.5 [N] | 0.9 [cm³] | |
SFO8-25SI | 15 [N] | 3.5 [N] | 0.9 [cm³] | |
SFO8-25NA | 15 [N] | 3.5 [N] | 0.9 [cm³] | |
SFO8-25SA | 15 [N] | 3.5 [N] | 0.9 [cm³] | |
SFO8-25TPU | 15 [N] | 3.5 [N] | 0.9 [cm³] | |
Installation Size: SFO15-45 | ||||
Order-No. | Vacuum force theoretical | Lifting force | Volume | |
SFO15-45 | 49 [N] | 10 [N] | 6.1 [cm³] | |
SFO15-45L | 49 [N] | 10 [N] | 6.1 [cm³] | |
SFO15-45SI | 49 [N] | 10 [N] | 6.1 [cm³] | |
SFO15-45NA | 49 [N] | 10 [N] | 6.1 [cm³] | |
SFO15-45SA | 49 [N] | 10 [N] | 6.1 [cm³] | |
SFO15-45TPU | 49 [N] | 10 [N] | 6.1 [cm³] | |
Installation Size: SFO25-75 | ||||
Order-No. | Vacuum force theoretical | Lifting force | Volume | |
SFO25-75 | 139 [N] | 35 [N] | 20.4 [cm³] | |
SFO25-75L | 139 [N] | 35 [N] | 20.4 [cm³] | |
SFO25-75SI | 139 [N] | 35 [N] | 20.4 [cm³] | |
SFO25-75NA | 139 [N] | 35 [N] | 20.4 [cm³] | |
SFO25-75SA | 139 [N] | 35 [N] | 20.4 [cm³] | |
SFO25-75TPU | 139 [N] | 35 [N] | 20.4 [cm³] |