SO-10502000
![](/fileadmin/_processed_/3/b/csm_SOM_BIL_SER_SO-105__SALL__AIN__V1_079a88b6fa.png)
Profile 20x40
Series SO-105
- Groove width 5mm Standard length 2000 mm Other lengths available on request
Technical Data
Dimension A | 20 [mm] |
Dimension B | 40 [mm] |
Dimension L | 2000 [mm] |
Weight | 950 [g/m] |