Profile 20x40
Series SO-105
![](/fileadmin/_processed_/3/b/csm_SOM_BIL_SER_SO-105__SALL__AIN__V1_799538da63.png)
- Groove width 5mm Standard length 2000 mm Other lengths available on request
Installation Size: SO-105 | ||||
Order-No. | Dimension A | Dimension B | Dimension L | |
---|---|---|---|---|
SO-10502000 | 20 [mm] | 40 [mm] | 2000 [mm] |
Installation Size: SO-105 | ||||
Order-No. | Dimension A | Dimension B | Dimension L | |
---|---|---|---|---|
SO-10502000 | 20 [mm] | 40 [mm] | 2000 [mm] |