HWR63F-B
Tool Changers
Series HWR
- Change in seconds
Reduce your start up costs and minimise downtimes by changing your tool in seconds - Integrated air transfer system
For supplying pneumatic actuators. Additional media can be transmitted using optional energy elements. - Replacing with no tools required
The locking lever fully integrated into the housing makes it possible to replace tools without any additional tools
Technical Data
Connecting flange according EN ISO 9409-1 | TK 63 |
Pneumatic energy transfer | 6 [Quantity] |
Flow per connector | 170 [l/min] |
Electrical energy transfer | optional |
Self locking mechanism when locking | mechanical |
Locking stroke | 1 [mm] |
Repetition accuracy in Z | 0.01 [mm] |
Repetition accuracy in X, Y | 0,02 [mm] |
Nominal operating pressure | 6 [bar] |
Operating temperature | 5 ... +80 [°C] |
Moment of inertia | 3.8 [kgcm²] |
Weight | 0.49 [kg] |
Benefits in detail
- Loose part
for tool side assembly - Locking lever
with spring supported snap in function - Fix part
For robot side assembly - Locking bolt
adapted to the clamping sleeve - Locking stroke
re-adjustable via locking sleeve - Robot flange
partial mounting circle in accordance with EN ISO 9409-1 - Integrated air feed-through
Air / vaccum transfer hoseless control possible - Mounting for energy element