Tool Changers
Series HWR
![](/fileadmin/_processed_/9/c/csm_SOM_BIL_SER_HWR__SALL__AIN__V2_e5346b17a7.png)
- Change in seconds
Reduce your start up costs and minimise downtimes by changing your tool in seconds - Integrated air transfer system
For supplying pneumatic actuators. Additional media can be transmitted using optional energy elements. - Replacing with no tools required
The locking lever fully integrated into the housing makes it possible to replace tools without any additional tools
Installation Size: HWR63 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Pneumatic energy transfer | Flow per connector | |
---|---|---|---|---|
HWR63F-B | TK 63 | 6 [Quantity] | 170 [l/min] | |
HWR63L-B | TK 63 | 6 [Quantity] | 170 [l/min] | |
Installation Size: HWR80 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Pneumatic energy transfer | Flow per connector | |
HWR80F-B | TK 80 | 6 [Quantity] | 170 [l/min] | |
HWR80L-B | TK 80 | 6 [Quantity] | 170 [l/min] |
![](/fileadmin/_processed_/5/2/csm_SOM_SCH_FUN_HWR__SALL__AIN__V4_d516091ae8.png)
- Loose part
for tool side assembly - Locking lever
with spring supported snap in function - Fix part
For robot side assembly - Locking bolt
adapted to the clamping sleeve - Locking stroke
re-adjustable via locking sleeve - Robot flange
partial mounting circle in accordance with EN ISO 9409-1 - Integrated air feed-through
Air / vaccum transfer hoseless control possible - Mounting for energy element
![](/fileadmin/_processed_/f/b/csm_GD_PG__KT-HHT-_KP-ROB-_PG-HWR-ENERGIEELEMTNE__V1_e001585157.png)