SF155-90N-C
![](/fileadmin/_processed_/6/d/csm_SOM_BIL_BAU_SF155N-C__SALL__AIN__V4_56a149c07b.png)
Flat Swivel Units
Series SF-C
"The superior"
- Up to 100% more performance than the benchmark
Superior end position damping lets you swivel more mass in the shortest amount of time, increasing your machine's component output - Large centre bore
Reduce the interference contours in your application by placing your power supply line directly through the middle of the rotary flange - More than 100% higher radial bearing load than the benchmark
The generously scaled bearings stand for robustness and long service life and provide the highest process reliability for your application
Equipment/Options
- 10 million maintenance-free cycles (max.)
- Powerstop end position damping
- IP64
- Magnetic field sensor
- Inductive sensor
- Positionability - 2 positions
- Adjustable swivel angle
- Rotation angle 90°
- Flange
- End positions adjustable +/- 3
Technical Data
Swivel angle | 90 [°] |
Torque | 62 [Nm] |
Swivel angle regulable +/- | 3 [°] |
Passage bore Ø | 40 [mm] |
Axial bearing load | 5900 [N] |
Radial bearing load | 761 [Nm] |
Repetition accuracy +/- | 0.01 [°] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 350 [cm³] |
Protection to IEC 60529 | IP64 |
Weight | 16 [kg] |
Accessory
Benefits in detail
![](/fileadmin/_processed_/7/f/csm_SOM_SCH_FUN_SF__SALL__AIN__V4_2171d731c4.png)
- Two way ball bearing hollow shaft
for feedthrough cables and hoses high forces and moments capacity - Up to 8 way integrated air feed-through
for hoseless air transfer hose package does not have to be pivoted - Adjustable end position
+/- 3° adjustable end position - Large, precise locating flange
simple tool connection - Integrated shock absorbers with spiral groove technology
adjustable end position damping heating is prevented through installation in pneumatic pressure chamber - Air flow control valve
for speed regulation (included in the delivery) - Force transfer
rack and pinion - Drive
two double-acting pneumatic cylinders high torque rating