MSF40N-D2
![](/fileadmin/_processed_/b/0/csm_SOM_BIL_BAU_MSF40__SALL__AIN__V3_52c197f6b5.png)
Flat Swivel Units
Series MSF
"The unique"
- Decide for yourself!
Flange connection or journal shaft, with or without shock absorbers: The multitude of variants ensure you always find what you need - Flat structure
Thanks to the reverse double piston drive, the unit can work in operations requiring flat conditions. This is how you can build your application to save more space - Infinitely adjustable swivel angle
Become flexible and unique with the completely adjustable swivel angle that also reduces set up times
Equipment/Options
- 10 million maintenance-free cycles (max.)
- Elastomer end position damping
- Fluid feed-through
- IP41
- Magnetic field sensor
- Positionability - 2 positions
- Adjustable swivel angle
- Flange
Technical Data
Swivel angle | 90 / 180 [°] |
Torque | 0.6 [Nm] |
End position damping by | Elastomer |
Tool holder via | Flange |
Repetition accuracy +/- | 0.07 [°] |
Pneumatic energy transfer | 2 [Quantity] |
Air feed-through | 2 [Quantity] |
Axial bearing load | 215 [N] |
Radial bearing load | 7 [Nm] |
Operating pressure min. | 3 [bar] |
Operating pressure max. | 8 [bar] |
Nominal operating pressure | 6 [bar] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle 90° | 4.3 [cm³] |
Air volume per cycle 180° | 8.6 [cm³] |
Protection to IEC 60529 | IP41 |
Weight | 0.3 [kg] |
Accessory
Benefits in detail
![](/fileadmin/_processed_/c/9/csm_SOM_SCH_FUN_MSF__SALL__AIN__V4_60968dc6fc.png)
- Air flow control valve
for speed regulation included in scope of delivery - Robust, lightweight housing
Hard-coated aluminum alloy - Mounting and positioning
mounting possible from several sides for versatile positioning - Tool intake
with shaft extension or flange available - Force transfer
rack and pinion - Up to 2 way integrated air feed-through
for hoseless air transfer hose package does not have to be pivoted - Sensing slot
mounting and positioning of magnetic field sensors - Integrated shock absorbers with spiral groove technology
adjustable end position damping