Angle Pivot Units
Series SW

"The superior"

  • Up to 100% more performance than the benchmark
    Superior end position damping lets you swivel more mass in the shortest amount of time, increasing your machine's component output
  • Includes two angle flanges
    Reduce your design and manufacturing efforts with the angle pivot unit aligned on the machine loading system
  • More than 100% higher radial bearing load than the benchmark
    The generously scaled bearings stand for robustness and long service life and provide the highest process reliability for your application
Series features
  • 10 million maintenance-free cycles (max.)
  • Powerstop end position damping
  • Fluid feed-through
  • IP64
  • Magnetic field sensor
  • Inductive sensor
  • Rotation angle 180°
  • Flange
  • End positions adjustable +/- 3
Installation Size: SW50
Order-No.Swivel angleTorqueRepetition accuracy +/-
SW50D4-C180 [°]1.5 [Nm]0.01 [°]
Installation Size: SW74
Order-No.Swivel angleTorqueRepetition accuracy +/-
SW74D4-C180 [°]5.5 [Nm]0.01 [°]
Installation Size: SW100
Order-No.Swivel angleTorqueRepetition accuracy +/-
SW100D4-C180 [°]15 [Nm]0.01 [°]
Installation Size: SW125
Order-No.Swivel angleTorqueRepetition accuracy +/-
SW125D4-C180 [°]34 [Nm]0.01 [°]
Installation Size: SW155
Order-No.Swivel angleTorqueRepetition accuracy +/-
SW155D4-C180 [°]58 [Nm]0.01 [°]
Installation Size: SW195
Order-No.Swivel angleTorqueRepetition accuracy +/-
SW195D8-C180 [°]120 [Nm]0.01 [°]
  1. Air flow control valve
    for speed regulation (included in the delivery)
  2. Sensing slot
    mounting and positioning of magnetic field sensors
  3. Robust, lightweight housing
    Hard-coated aluminum alloy
  4. Force transfer
    rack and pinion
  5. Two way ball bearing hollow shaft
    for feedthrough cables and hoses high forces and moments capacity
  6. Up to 8 way integrated air feed-through
    for hoseless air transfer hose package does not have to be pivoted
  7. Mounting block
    mounting for inductive proximity switch
  8. Integrated and patented hydraulic shock absorbers
    adjustable end position damping heating is prevented through installation in pneumatic pressure chamber