DVR40I4
![](/fileadmin/_processed_/8/b/csm_SOM_BIL_BAU_DVR40__SALL__AIN__V1_cf8d20be03.png)
Rotary Distributors
Series DVR
- Compact media transfer system
This D1 media exchanger makes cable breaks and undefined interference contours through the power supply line a thing of the past - Flat design
This structure reduces the moment load for your robot to a minimum and makes it possible to use smaller and more affordable sizes - Gold contact
Allows flexibility for transmission because you can transfer everything from the smallest flows up to 250 volts and 6 amps with process reliability
Technical Data
Connecting flange according EN ISO 9409-1 | TK 40 |
Pneumatic energy transfer | 4 [Quantity] |
Electrical energy transfer | 4-pole |
Max. current | 3 [A] |
Max. voltage | 24 [V] |
Maximum acceleration | 22 [m/s²] |
Maximum speed | 120 [1/min.] |
Maximum speed | 720 [°/s] |
Radial run out +/- | 0.02 [mm] |
Axial run out +/- | 0.02 [mm] |
Constant torque | 1 [Nm] |
Loose torque | 1.5 [Nm] |
Operating pressure max. | 10 [bar] |
Operating temperature | 5 ... +80 [°C] |
Moment of inertia | 0.7 [kgcm²] |
Protection to IEC 60529 | IP40 |
Weight | 0.39 [kg] |
Accessory
Benefits in detail
![](/fileadmin/_processed_/5/b/csm_SOM_SCH_FUN_DVR__SALL__AIN__V4_b7a0db1155.png)
- Torque brace
supports the rotor during rotation (movement) - Robust, lightweight housing
Hard-coated aluminum alloy nitrated steel - Robot flange
partial mounting circle in accordance with EN ISO 9409-1 - Direct air connection
to WWR series - Spring system
from size DVR63 double fitting - Collector ring
hard gold coated transferable to finest currents - Up to 8 way integrated air feed-through
for hoseless air transfer hose package does not have to be pivoted - Up to 12 pole energy transfer
for cable-free signal transfer no cables are subjected to torsion