Rotary Distributors
Series DVR
![](/fileadmin/_processed_/8/4/csm_SOM_BIL_SER_DVR__SALL__AIN__V2_546ba3ed33.png)
- Compact media transfer system
This D1 media exchanger makes cable breaks and undefined interference contours through the power supply line a thing of the past - Flat design
This structure reduces the moment load for your robot to a minimum and makes it possible to use smaller and more affordable sizes - Gold contact
Allows flexibility for transmission because you can transfer everything from the smallest flows up to 250 volts and 6 amps with process reliability
Installation Size: DVR40 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Pneumatic energy transfer | Electrical energy transfer | |
---|---|---|---|---|
DVR40I4 | TK 40 | 4 [Quantity] | 4-pole | |
Installation Size: DVR50 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Pneumatic energy transfer | Electrical energy transfer | |
DVR50I4 | TK 50 | 4 [Quantity] | 4-pole | |
Installation Size: DVR63 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Pneumatic energy transfer | Electrical energy transfer | |
DVR63I6 | TK 63 | 6 [Quantity] | 6-pole | |
Installation Size: DVR80 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Pneumatic energy transfer | Electrical energy transfer | |
DVR80I6 | TK 80 | 6 [Quantity] | 6-pole | |
Installation Size: DVR100 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Pneumatic energy transfer | Electrical energy transfer | |
DVR100I4 | TK 100 | 4 [Quantity] | 8-pole | |
DVR100I8 | TK 100 | 8 [Quantity] | 8-pole | |
Installation Size: DVR125 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Pneumatic energy transfer | Electrical energy transfer | |
DVR125I4 | TK 125 | 4 [Quantity] | 12-pole | |
DVR125I8 | TK 125 | 8 [Quantity] | 12-pole | |
Installation Size: DVR160 | ||||
Order-No. | Connecting flange according EN ISO 9409-1 | Pneumatic energy transfer | Electrical energy transfer | |
DVR160I4 | TK 160 | 4 [Quantity] | 12-pole | |
DVR160I8 | TK 160 | 8 [Quantity] | 12-pole |
![](/fileadmin/_processed_/5/b/csm_SOM_SCH_FUN_DVR__SALL__AIN__V4_b7a0db1155.png)
- Torque brace
supports the rotor during rotation (movement) - Robust, lightweight housing
Hard-coated aluminum alloy nitrated steel - Robot flange
partial mounting circle in accordance with EN ISO 9409-1 - Direct air connection
to WWR series - Spring system
from size DVR63 double fitting - Collector ring
hard gold coated transferable to finest currents - Up to 8 way integrated air feed-through
for hoseless air transfer hose package does not have to be pivoted - Up to 12 pole energy transfer
for cable-free signal transfer no cables are subjected to torsion