GPP5008NC-AL-A

2-Jaw Parallel Grippers
Series GPP5000

"The best"

  • Aluminum Linear Guide – The alternative
    Reduced to those aspects which are the most important, the steel / aluminum guide variant offers significantly better performance when compared to a similar gripper with a T-groove travel guide, and is on par with the best principles of toothed guidance systems.
Equipment/Options
  • IP40
  • Magnetic field sensor
  • Purged air
  • Long stroke / Spring closing
  • 15 million maintenance-free cycles (max.)
  • Aluminum Linear Guide
Technical Data
Stroke per jaw8 [mm]
Gripping force in closing710 [N]
Gripping force secured by spring min.190 [N]
Closing time0.025 [s]
Opening time0.045 [s]
Dead weight of mounted gripper finger max.0.6 [kg]
Length of the gripper fingers max.105 [mm]
Repetition accuracy +/-0.01 [mm]
Operating pressure min.4 [bar]
Operating pressure max.7 [bar]
Nominal operating pressure6 [bar]
Operating temperature-10 ... +90 [°C]
Air volume per cycle43 [cm³]
Clean room applications according to DIN EN ISO 14644-14
Protection to IEC 60529IP40
Protected against corrosionNo
Weight0.61 [kg]
Benefits in detail
  1. Wedge hook mechanism
    Supports to absorb high forces and moments Synchronized gripper jaw movement
  2. Gripper jaw
    Gripper fingers mounted using removable centering sleeves Lubricated for life via incorporated lubrication slots
  3. Steel Linear Guide
    Steel in steel guide Enables use of extremely long gripper fingers Also available in steel / aluminum variant
  4. Mounting block
    mounting for inductive proximity switch
  5. Integrated gripping force safety device
    Spring built into cylinder chamber as an energy store
  6. Drive
    Double-acting pneumatic rotor cylinder
  7. Mounting and positioning
    Alternatively, on several sides for customized mounting Pneumatic and electrical versions identical apart from height
  8. Sensing slot
    mounting and positioning of magnetic field sensors
  9. Dual lip seal
    IP64 and up to IP67 (with purged air) for Protector version Prevents grease from being squeezed out, increasing service life
Certificates clean room suitability

SERIES GPP5000 00-VERSIONS*
SERIES GPP5000 21-VERSIONS*
SERIES GPP5000 AL-VERSIONS*

*Certifications are valid for all versions only up to installation size GPP5016