WER4000LPL06-06-A
Energy element
Series WER4000
Technical Data
Number of fluid couplings | 6 |
Compatible with | Loose part |
Fixing thread | G1/8" |
Series | WER4000 |
Operating pressure | -0.6 ... 10 [bar] |
Transmission mode | pneumatic |
Protection to IEC 60529 | IP54 |
Weight | 0.32 [kg] |
Suitable fixed part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER4000FPL06-06-A | G1/8" |