WER4000LFL04-13-A
Energy element
Series WER4000
Technical Data
Number of fluid couplings | 4 |
Compatible with | Loose part |
Fixing thread | G1/2" |
Series | WER4000 |
Transmission mode | fluidic |
Coupling pressure max. | 10 [bar] |
Flow per connector max. | 25 [l/min] |
Nominal diameter | 8 |
Protection to IEC 60529 | IP54 |
Weight | 1.5 [kg] |
Suitable fixed part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER4000FFL04-13-A | G1/2" |