WER3000FFL01-03-A
Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Number of fluid couplings | 1 |
Compatible with | Fixed part |
Fixing thread | G1/4" |
Series | WER3000 |
Transmission mode | fluidic |
Operating pressure | Fehlende Variable [bar] |
Coupling pressure max. | 25 [bar] |
Flow per connector max. | 12 [l/min] |
Nominal diameter | 5 |
Protection to IEC 60529 | IP54 |
Weight | 0.18 [kg] |
Suitable loose part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER3000LFL01-03-A | G1/4" |