SH-XD50
![](/fileadmin/pim/SOM/BIL/BAU/SOM_BIL_BAU_SH-XD__SALL__AIN__V2.png)
Linear Cylinders
Series SHX
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Constant drive force
Equal force and travel time when retracting and extending increases your machine's process reliability - Failure-free continuous operation
Our uncompromising "Made in Germany" quality guarantees up to 10 million maintenance-free cycles
Equipment/Options
- 10 million maintenance-free cycles (max.)
- IP54
- Inductive sensor
- Continuous piston rod
Technical Data
Stroke | 50 [mm] |
Retraction force | 100 [N] |
Operating temperature min. | 5 [°C] |
Operating temperature max. | +80 [°C] |
Air volume per cycle | 25 [cm³] |
Protection to IEC 60529 | IP54 |
Weight | 0.24 [kg] |
Accessory
Benefits in detail
![](/fileadmin/_processed_/6/f/csm_SOM_SCH_FUN_SHX__SALL__AIN__V4_7e07b8ba97.png)
- Connection to customer specific application
possible from several sides on XD series - Energy supply
reducing exhaust air is recommended - Drive
double-acting pneumatic cylinder - Mounting and positioning
mounting possible from several sides for versatile positioning - Piston rod
polished, hard chrome plated steel continuous in design XD