WER3000LSI08-15-A
![](/fileadmin/_processed_/8/4/csm_SOM_BIL_ART_WER3000LSI08-15-A__SALL__AIN__V1_341cf8597b.png)
Energy element
Series WER3000
- Fluid and electrical energy transfer
- Standardised and packaged
- Short set up time for maintenance work
- Custom-specifically modifiable
Technical Data
Compatible with | Loose part |
Connection type | Spring contacts |
Supply voltage | 60 [V] |
Nominal current | 3 [A] |
No. of contacts | 4x4 |
Function | Signal current with sensor connection on the tool side |
Series | WER3000 |
Transmission mode | electrical |
Connection type | Round plug |
Connection type | Socket |
Fixing thread | M8 |
Joining force | 12 [N] |
Protection to IEC 60529 | IP54 |
Weight | 0.12 [kg] |
Suitable fixed part
No. of contacts | Connection type | Fixing thread | ||
---|---|---|---|---|
WER3000FSI12-09-A | 12 | Round plug | M23 | ![]() |
WER3000FSI19-09-A | 19 | Round plug | M23 | ![]() |
WER3000FSI14-16-A | 14+5 Sensoric | Round plug | M23 | ![]() |
WER3000FSI14-17-A | 14+5 Sensoric | Round plug | M23 | ![]() |