Welding device
Challenge
For welding suspension dampers, certain areas needed to be protected from weld spatter. In this process, a cover needed to be supplied to an indexer linearly and turned with the indexer during the welding process.
Solution
As the solution, a device was developed that feeds spray protection made of Wirbalit material via a pneumatic linear axis. A mounted rotary axis is powered by the rotation of the welding table. An integrated axis compensation module ensures compensation for the axial offset. The entire device was implemented in a weldable design.
Highlights and technical data
- Stainless steel
- IP40
- Pneumatic
Technical Data
Drive type | PNEU |
Max. gripping force | 2700 [N] |
Gripping concept | KRAFT |
Gripping safety device | KLE |
Max. stroke | 500 [mm] |
IP class | IP40 |
System weight | 460 [kg] |
Max. workpiece temperature | 80 [°C] |
Built-in standard components