Branche standard
HANDLING SYSTEM FOR CYLINDER BLOCKS
![](/fileadmin/_processed_/0/2/csm_ZIM_BIL_SYS_1-3-Z01SYS114154__SALL__AIN__V1_ba0c16bf71.png)
Challenge
- Front side as a reference point for all types
- Flexible workpiece orientation around 2 axes
- Optimized media routing
- Application in wet machining
Solution
The handling system is used for loading and unloading machining centers within a production line for 3 and 4-cylinder blocks. Due to different loading and unloading situations of the individual device variants within a production line, the handling system must be capable of adapting flexibly to the specific workpiece orientation. For this purpose, pneumatic or servo-electric rotary axes can be integrated as modules.
- Dominant force stroke for a uniform reference point
- Servo swivel axes
- Internal media routing
- Sealed swivel axis
Highlights and technical data
- Pneumatic
- Drive AC servo motor
- External gripping
Technical Data
Drive type | PNEU |
Max. gripping force | 2000 [N] |
Gripping concept | FORM |
Gripping safety device | KLE |
Max. stroke | 200 [mm] |
IP class | IP40 |
System weight | 130 [kg] |
Max. workpiece weight | 45 [kg] |
Max. workpiece temperature | 40 [°C] |
Built-in standard components