Branche standard
Handling system for small load carriers
![](/fileadmin/_processed_/8/e/csm_ZIM_BIL_SYS_1-3-Z01SYS114179__SALL__AIN__V3_abbd93dc60.png)
Challenge
Depalletizing small load carriers end-to-end
Limited accessibility (dense layer pattern)
High cycle count
Exchangeable cardboard gripper
Integrated pallet handling
Expandable to future SLC variants
Optimized system weight
Secure grip of SLCs even at the maximum permitted load
Solution
3-point grip
Format adjustment in X and Y (servo)
Special gripper fingers for reduced interference contours and tighter layer patterns
High versatility thanks to exchangeable additional modules (e.g. cardboard grippers)
Weight-optimized design
Compensation of height tolerances
Profile jaws for safe standstill of the SLCs
Integrated gripping force retention
Highlights and technical data
- IP40
- Pneumatic
- Drive AC servo motor
- Gripping force safety device for spring
Technical Data
Drive type | PNEUELE |
Max. gripping force | 1120 [N] |
Gripping concept | KRAFT |
Gripping safety device | FED |
Max. stroke | 40 [mm] |
IP class | IP40 |
System weight | 92 [kg] |
Max. workpiece weight | 25 [kg] |
Max. workpiece temperature | 40 [°C] |
Built-in standard components