Gripper for turned parts

Challenge

Space was needed for a double gripper in the tight machining space of a lathe. Due to the cycle time, a combined finished and unfinished part gripper that can pick up two workpieces at once was needed.

Solution

A double gripper based on standard Zimmer modules was used. In doing so, the gripper brings the blank part along with it in piggyback when removing the finished part. After the finished part is removed, only a brief swivel takes place. Afterwards, machining can resume immediately. The workpiece change takes only a few seconds. The spring-loaded pressure piece ensures correct placement against the plane face of the clamping tool. The integrated pneumatic feed-through ensures low interference contours. The parts that make contact with the workpiece are made of brass to protect the surface.

Highlights and technical data
  • IP40
  • Pneumatic
  • Gripper jaws are synchronized
  • Gripping force safety device for spring
Technical Data
Drive typePNEU
Max. gripping force1000 [N]
Gripping conceptKRAFT
Gripping safety deviceFED
Max. stroke12 [mm]
IP classIP40
System weight8 [kg]
Max. workpiece weight8 [kg]
Max. workpiece temperature80 [°C]

CONTACT US

Personal data
Message