MCM-EI-00-00-A
Master Communication Module
Series MCM
- All Zimmer Group IO-Link components can be used, regardless of the structure of the existing robot / system base
Technical Data
Control | Ethernet/IP |
Number of grippers, max. | 16 |
IO-Link class | Class A/B |
IO-Link version | 1.1 |
Frequency range | 2.4 [GHz] |
Antenna | SMA screw connector |
Number of antennas | 3 [piece] |
Voltage | 24 [V] |
Supply voltage | 18 ... 32 [V DC] |
Supported transmission protocol | COM 3 |
Mounting options | Screw mounting |
Operating temperature | -25 ... +70 [°C] |
Protection to IEC 60529 | IP67 |
Weight | 227 [g] |