CSTE01605
![](/fileadmin/_processed_/3/a/csm_SOM_BIL_ART_CSTE01605__SALL__AIN__V2_6216f43217.png)
Connecting cable
Series CSTE
Technical Data
Design | Connecting cable |
Weight | 0.062 [kg] |
Protection to IEC 60529 | IP20 |
Connection type | Penetration technology |
Fixing thread | M12-RJ45 |
Nr. of wires x diameter | 4x0,34 [mm²] |
No. of contacts | 4 |
Version | Straight/straight |
Rated voltage | 60 [V] |
Flame retardant | Yes |
Halogen-free | Yes |
Cable length | 2 [m] |
Cable-Ø | 6.7 [mm] |
PWIS-free | Yes |
Oil resistant | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
Maintenance free (max.) | 3 million cycles |
Drag chain-adapted | Yes |
Current load (at 40°C) | 1.5 [A] |
Grip body material | TPU |
Cable sheath material | PUR |
Coupling nut material | Metal, CuZn, nickel-plated |
Bending radius when using a drag chain, min. | 12xØ |
Bending radius for fixed routing, min. | 5xØ |
Downloads
PDF datasheet
Download