CSTE01877
Connecting cable
Series CSTE
Technical Data
Connection type | Penetration technology |
Fixing thread | M12 |
Connection type | Socket |
Nr. of wires x diameter | 5x1,50 [mm²] |
No. of contacts | 5 |
Version | Straight |
Design | Connecting cable |
Rated voltage | 60 [V] |
Bending radius for fixed routing, min. | 7,5xØ |
Bending radius when using a drag chain, min. | 10xØ |
Flame retardant | Yes |
Weight | 0.13 [kg] |
Halogen-free | Yes |
Hydrolysis proof | Yes |
Cable length | 5 [m] |
Cable-Ø | 7.6 [mm] |
Oil resistant | Yes |
Maintenance free (max.) | 5 million cycles |
Drag chain-adapted | Yes |
Protection to IEC 60529 | IP67 |
Silicone free | Yes |
Current load (at 40°C) | 12 [A] |
Torsion | +/-180°/m, < 2 million cycles |
Torsion resistant | Yes |
Sealing material | FKM |
Grip body material | Zinc die-cast, nickel-plated |
Cable sheath material | PUR |
Contact material | Metal, CuZn, gold-plated |
Coupling nut material | Metal, CuZn, nickel-plated |
UL approval | Yes |
Downloads
PDF datasheet
Download