Gripper for chocolate muffins

Challenge

In the production of chocolate muffins, the muffins needed to be dipped in a chocolate bath. The special handling challenge here was creating a food-grade gripper system design.

Solution

The basis of the design is a GK series standard angular gripper. This gripper was fabricated with jaws made of food-grade VA material as well as being modified with food-grade lubrication. An SF-C series standard swivel unit is used for rotation.

Highlights and technical data
  • Stainless steel
  • IP40
  • Pneumatic
  • External gripping
  • Gripping force safety device for spring
Technical Data
Drive typePNEU
Max. gripping force610 [N]
Gripping conceptKRAFT
Gripping safety deviceFED
Max. stroke180 ["]
IP classIP40
System weight2 [kg]
Max. workpiece weight0.1 [kg]
Max. workpiece temperature80 [°C]

CONTACT US

Personal data
Message