2-jaw radial gripper
Series GK
![](/fileadmin/pim/SOM/BIL/SER/SOM_BIL_SER_GK__SALL__AIN__V5.png)
"The compact"
- Proven technology
We have more than 20 years of proven reliability, which ensures uninterrupted production for you - Best force/installation space ratio
Force transmission using the toggle lever enables high gripping force while optimally utilizing the installation space - Smooth stroke configuration
You can adjust the 180° opening angle to be unique to your application using an adjusting screw
Series features
- 10 million maintenance-free cycles (max.)
- Spring closing C
- IP20
- Self locking mechanism
- Magnetic field sensor
Installation Size: GK15 | ||||
Order-No. | Stroke per jaw | Gripping moment in closing | Gripping moment secured by spring min. | |
---|---|---|---|---|
GK15N-B | 90 [°] | 1.2 [Nm] | ||
GK15NC-B | 90 [°] | 1.6 [Nm] | 0.4 [Nm] | |
Installation Size: GK20 | ||||
Order-No. | Stroke per jaw | Gripping moment in closing | Gripping moment secured by spring min. | |
GK20N-B | 90 [°] | 3 [Nm] | ||
GK20NC-B | 90 [°] | 4.2 [Nm] | 1.2 [Nm] | |
Installation Size: GK25 | ||||
Order-No. | Stroke per jaw | Gripping moment in closing | Gripping moment secured by spring min. | |
GK25N-B | 90 [°] | 10.5 [Nm] | ||
GK25NC-B | 90 [°] | 14.5 [Nm] | 4 [Nm] | |
Installation Size: GK35 | ||||
Order-No. | Stroke per jaw | Gripping moment in closing | Gripping moment secured by spring min. | |
GK35N-B | 90 [°] | 27.5 [Nm] | ||
GK35NC-B | 90 [°] | 36.5 [Nm] | 9 [Nm] | |
Installation Size: GK40 | ||||
Order-No. | Stroke per jaw | Gripping moment in closing | Gripping moment secured by spring min. | |
GK40N-B | 90 [°] | 47 [Nm] | ||
GK40NC-B | 90 [°] | 62 [Nm] | 15 [Nm] | |
Installation Size: GK50 | ||||
Order-No. | Stroke per jaw | Gripping moment in closing | Gripping moment secured by spring min. | |
GK50N-B | 90 [°] | 150 [Nm] | ||
GK50NC-B | 90 [°] | 183 [Nm] | 33 [Nm] |
![](/fileadmin/pim/SOM/SCH/FUN/SOM_SCH_FUN_GK__SALL__AIN__V3.png)
- Buffer stop
absorption of kinetic energy for heavy and long gripper fingers - Robust, lightweight housing
Hard-coated aluminum alloy - Stroke adjustment screw
Infinitely adjustable opening stroke - Guided toggle lever mechanism
synchronized the movement of the gripper jaws mechanically self-locking - Mounting block
mounting for inductive proximity switch - Sensing slot
mounting and positioning of magnetic field sensors - Integrated gripping force safety device
spring integrated into cylinder as energy storage - Energy supply
possible from several sides