Flat Swivel Units
Series SF-C
![](/fileadmin/_processed_/c/4/csm_SOM_BIL_SER_SF-C__SALL__AIN__V5_74ce57f732.png)
"The superior"
- Up to 100% more performance than the benchmark
Superior end position damping lets you swivel more mass in the shortest amount of time, increasing your machine's component output - Large centre bore
Reduce the interference contours in your application by placing your power supply line directly through the middle of the rotary flange - More than 100% higher radial bearing load than the benchmark
The generously scaled bearings stand for robustness and long service life and provide the highest process reliability for your application
Series features
- 10 million maintenance-free cycles (max.)
- Powerstop end position damping
- Fluid feed-through
- IP64
- Magnetic field sensor
- Inductive sensor
- Positionability - 2 positions
- Positionability - 3 positions
- Rotation angle 90°
- Rotation angle 180°
- Flange
- Swivel angle 180° freely adjustable
- Positionability - 3 positions locked
- End positions adjustable +/- 3
Installation Size: SF50N-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
---|---|---|---|---|
SF50-90N-C | 90 [°] | 2.4 [Nm] | ||
SF50-180N-C | 180 [°] | 2.4 [Nm] | ||
SF50N-C | 0-180 [°] | 2.4 [Nm] | ||
Installation Size: SF50D4-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF50-90D4-C | 90 [°] | 1.5 [Nm] | 4 [Quantity] | |
SF50-180D4-C | 180 [°] | 1.5 [Nm] | 4 [Quantity] | |
SF50D4-C | 0-180 [°] | 1.5 [Nm] | 4 [Quantity] | |
Installation Size: SF50ML-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF50ML-C | -90 / 0 / +90 [°] | 2.4 [Nm] | ||
Installation Size: SF50MLD4-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF50MLD4-C | -90 / 0 / +90 [°] | 1.5 [Nm] | 4 [Quantity] | |
Installation Size: SF74N-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF74-90N-C | 90 [°] | 7.3 [Nm] | ||
SF74-180N-C | 180 [°] | 7.3 [Nm] | ||
SF74N-C | 0-180 [°] | 7.3 [Nm] | ||
Installation Size: SF74D4-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF74-90D4-C | 90 [°] | 5.5 [Nm] | 4 [Quantity] | |
SF74-180D4-C | 180 [°] | 5.5 [Nm] | 4 [Quantity] | |
SF74D4-C | 0-180 [°] | 5.5 [Nm] | 4 [Quantity] | |
Installation Size: SF74D6-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF74-90D6-C | 90 [°] | 4.5 [Nm] | 6 [Quantity] | |
SF74-180D6-C | 180 [°] | 4.5 [Nm] | 6 [Quantity] | |
SF74D6-C | 0-180 [°] | 4.5 [Nm] | 6 [Quantity] | |
Installation Size: SF74ML-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF74ML-C | -90 / 0 / +90 [°] | 7.3 [Nm] | ||
Installation Size: SF74MLD4-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF74MLD4-C | -90 / 0 / +90 [°] | 5.5 [Nm] | 4 [Quantity] | |
Installation Size: SF74MLD6-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF74MLD6-C | -90 / 0 / +90 [°] | 4.5 [Nm] | 6 [Quantity] | |
Installation Size: SF100N-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF100-90N-C | 90 [°] | 20 [Nm] | ||
SF100-180N-C | 180 [°] | 20 [Nm] | ||
SF100N-C | 0-180 [°] | 20 [Nm] | ||
Installation Size: SF100D4-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF100-90D4-C | 90 [°] | 15 [Nm] | 4 [Quantity] | |
SF100-180D4-C | 180 [°] | 15 [Nm] | 4 [Quantity] | |
SF100D4-C | 0-180 [°] | 15 [Nm] | 4 [Quantity] | |
Installation Size: SF100D6-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF100-90D6-C | 90 [°] | 13 [Nm] | 6 [Quantity] | |
SF100-180D6-C | 180 [°] | 13 [Nm] | 6 [Quantity] | |
SF100D6-C | 0-180 [°] | 13 [Nm] | 6 [Quantity] | |
Installation Size: SF100ML-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF100ML-C | -90 / 0 / +90 [°] | 20 [Nm] | ||
Installation Size: SF100MLD4-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF100MLD4-C | -90 / 0 / +90 [°] | 15 [Nm] | 4 [Quantity] | |
Installation Size: SF100MLD6-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF100MLD6-C | -90 / 0 / +90 [°] | 13 [Nm] | 6 [Quantity] | |
Installation Size: SF125N-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF125-90N-C | 90 [°] | 38 [Nm] | ||
SF125-180N-C | 180 [°] | 38 [Nm] | ||
SF125N-C | 0-180 [°] | 38 [Nm] | ||
Installation Size: SF125D4-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF125-90D4-C | 90 [°] | 34 [Nm] | 4 [Quantity] | |
SF125-180D4-C | 180 [°] | 34 [Nm] | 4 [Quantity] | |
SF125D4-C | 0-180 [°] | 34 [Nm] | 4 [Quantity] | |
Installation Size: SF125D8-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF125-90D8-C | 90 [°] | 32 [Nm] | 8 [Quantity] | |
SF125-180D8-C | 180 [°] | 32 [Nm] | 8 [Quantity] | |
SF125D8-C | 0-180 [°] | 32 [Nm] | 8 [Quantity] | |
Installation Size: SF125M-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF125M-C | -90 / 0 / +90 [°] | 38 [Nm] | ||
Installation Size: SF125MD4-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF125MD4-C | -90 / 0 / +90 [°] | 34 [Nm] | 4 [Quantity] | |
Installation Size: SF125MD8-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF125MD8-C | -90 / 0 / +90 [°] | 32 [Nm] | 8 [Quantity] | |
Installation Size: SF155N-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF155-90N-C | 90 [°] | 62 [Nm] | ||
SF155-180N-C | 180 [°] | 62 [Nm] | ||
SF155N-C | 0-180 [°] | 62 [Nm] | ||
Installation Size: SF155D4-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF155-90D4-C | 90 [°] | 58 [Nm] | 4 [Quantity] | |
SF155-180D4-C | 180 [°] | 58 [Nm] | 4 [Quantity] | |
SF155D4-C | 0-180 [°] | 58 [Nm] | 4 [Quantity] | |
Installation Size: SF155D8-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF155-90D8-C | 90 [°] | 54 [Nm] | 8 [Quantity] | |
SF155-180D8-C | 180 [°] | 54 [Nm] | 8 [Quantity] | |
SF155D8-C | 0-180 [°] | 54 [Nm] | 8 [Quantity] | |
Installation Size: SF155M-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF155M-C | -90 / 0 / +90 [°] | 62 [Nm] | ||
Installation Size: SF155MD4-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF155MD4-C | -90 / 0 / +90 [°] | 58 [Nm] | 4 [Quantity] | |
Installation Size: SF155MD8-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF155MD8-C | -90 / 0 / +90 [°] | 54 [Nm] | 8 [Quantity] | |
Installation Size: SF195N-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF195-90N-C | 90 [°] | 130 [Nm] | ||
SF195-180N-C | 180 [°] | 130 [Nm] | ||
SF195N-C | 0-180 [°] | 130 [Nm] | ||
Installation Size: SF195D4-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF195-90D4-C | 90 [°] | 125 [Nm] | 4 [Quantity] | |
SF195-180D4-C | 180 [°] | 125 [Nm] | 4 [Quantity] | |
SF195D4-C | 0-180 [°] | 125 [Nm] | 4 [Quantity] | |
Installation Size: SF195D8-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF195-90D8-C | 90 [°] | 120 [Nm] | 8 [Quantity] | |
SF195-180D8-C | 180 [°] | 120 [Nm] | 8 [Quantity] | |
SF195D8-C | 0-180 [°] | 120 [Nm] | 8 [Quantity] | |
Installation Size: SF195M-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF195M-C | -90 / 0 / +90 [°] | 130 [Nm] | ||
Installation Size: SF195MD4-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF195MD4-C | -90 / 0 / +90 [°] | 125 [Nm] | 4 [Quantity] | |
Installation Size: SF195MD8-C | ||||
Order-No. | Swivel angle | Torque | Pneumatic energy transfer | |
SF195MD8-C | -90 / 0 / +90 [°] | 120 [Nm] | 8 [Quantity] |
![](/fileadmin/_processed_/7/f/csm_SOM_SCH_FUN_SF__SALL__AIN__V4_2171d731c4.png)
- Two way ball bearing hollow shaft
for feedthrough cables and hoses high forces and moments capacity - Up to 8 way integrated air feed-through
for hoseless air transfer hose package does not have to be pivoted - Adjustable end position
+/- 3° adjustable end position - Large, precise locating flange
simple tool connection - Integrated shock absorbers with spiral groove technology
adjustable end position damping heating is prevented through installation in pneumatic pressure chamber - Air flow control valve
for speed regulation (included in the delivery) - Force transfer
rack and pinion - Drive
two double-acting pneumatic cylinders high torque rating