ZUB177075
![](/fileadmin/pim/SOM/BIL/ART/SOM_BIL_ART_ZUB177075__SALL__AIN__V1.png)
Axis Compensation Modules
Series ZUB
Technical Data
Design | Axis Compensation Modules |
Weight | 0.22 [kg] |
Protection to IEC 60529 | IP54 |
Operating temperature | 5 ... +50 [°C] |
Operating temperature max. | +50 [°C] |
Operating temperature min. | 5 [°C] |
Spring force | 12 ... 18 [N] |
Spring force max. | 18 [N] |
Spring force min. | 12 [N] |
Stroke in Z-axis | 10 [mm] |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |