ZUB0011
![](/fileadmin/pim/SOM/BIL/ART/SOM_BIL_ART_ZUB0011__SALL__AIN__V1.png)
Series ZUB
Technical Data
Weight | 0.5 [kg] |
No. of outlets | 4 [piece] |
Installation size | ZUB |
G1 | G1/2"-IG |
Weight | 595 [g] |
PWIS-free | Yes |
Dimension A | 108 [mm] |
Dimension B | 38 [mm] |
Dimension C | 8 [mm] |
Dimension D1 | 7 [mm] |
Dimension E | 34 [mm] |
Dimension H | 49.5 [mm] |
Dimension I | 7 [mm] |
Dimension L | 124 [mm] |
REACH compliant | Yes |
RoHS compliant | Yes |
Downloads
PDF datasheet
Download