PUBL65-10
Distance plate
Series
Technical Data
A | 170 [mm] |
A1 | 142 [mm] |
B1 | 197 [mm] |
B2 | 98.5 [mm] |
B3 | 41 [mm] |
B4 | 55 [mm] |
Design | Adapter plate |
Installation Size | PUBL65 |
G1 | 16.5 |
Weight | 2 [kg] |
T | 10 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download