PUBL55-13
Distance plate
Series
Technical Data
A | 140 [mm] |
A1 | 116 [mm] |
B1 | 197 [mm] |
B2 | 98.5 [mm] |
B3 | 35 [mm] |
B4 | 47.5 [mm] |
Design | Distance plate |
G1 | 14.5 |
Weight | 2.7 [kg] |
T | 13 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download