PUBL55-10
![](/fileadmin/_processed_/c/d/csm_SOM_BIL_ART_PUBL55-10__SALL__AIN__V1_0b64f97521.png)
Distance plate
Series
Technical Data
Weight | 2.1 [kg] |
A | 140 [mm] |
A1 | 116 [mm] |
B1 | 197 [mm] |
B2 | 985 [mm] |
B3 | 35 [mm] |
B4 | 47.5 [mm] |
Design | Distance plate |
G1 | 14.5 |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 10 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_ubps.prj&varset={BESTELLNUM=PUBL55-10},{ARTIKEL=PUBL55-10} |
Downloads
Download CAD data
Download