PMK45-4
![](/fileadmin/_processed_/e/e/csm_SOM_BIL_ART_PMK45-4__SALL__AIN__V1_b7788ca8b7.png)
Distance plate
Series
Technical Data
Weight | 0.17 [kg] |
A | 120 [mm] |
A1 | 26 [mm] |
B1 | 49 [mm] |
B2 | 26 [mm] |
B3 | 11.5 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 4 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_mk.prj&varset={BESTELLNUM=PMK45-4},{ARTIKEL=PMK45-4} |
Downloads
Download CAD data
Download