PMK30-3
Distance plate
Series
Technical Data
A | 90 [mm] |
A1 | 22 [mm] |
B1 | 39 [mm] |
B2 | 22 [mm] |
B3 | 8.5 [mm] |
Design | Adapter plate |
Installation Size | PMK30 |
Weight | 0.077 [kg] |
T | 3 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download