PMB55-4
Distance plate
Series
Technical Data
A | 140 [mm] |
A1 | 38 [mm] |
B2 | 62 [mm] |
B3 | 12 [mm] |
Design | Adapter plate |
Installation Size | PMB55 |
G1 | 10.5 |
Weight | 0.26 [kg] |
T | 4 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download