PMB30-3
![](/fileadmin/_processed_/1/5/csm_SOM_BIL_ART_PMB30-3__SALL__AIN__V1_3b16145408.png)
Distance plate
Series
Technical Data
A | 90 [mm] |
A1 | 22 [mm] |
B2 | 47 [mm] |
B3 | 23 [mm] |
Design | Adapter plate |
Installation Size | PMB30 |
G1 | 8.5 |
Weight | 0.097 [kg] |
T | 3 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download