PLKE25-7
Distance plate
Series
Technical Data
A | 64.5 [mm] |
A1 | 20 [mm] |
A2 | 25.8 [mm] |
B1 | 56.8 [mm] |
B2 | 18.4 [mm] |
B3 | 20 [mm] |
Design | Distance plate |
Weight | 0.19 [kg] |
T | 6 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download