PLKE15-4
Distance plate
Series
Technical Data
A | 50.6 [mm] |
A1 | 15 [mm] |
A2 | 21.8 [mm] |
B1 | 44.6 [mm] |
B2 | 14.8 [mm] |
B3 | 15 [mm] |
Design | Adapter plate |
Installation Size | PLKE15 |
Weight | 0.069 [kg] |
T | 4 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download