PLK55-3
Distance plate
Series
Technical Data
A | 100 [mm] |
A1 | 30 [mm] |
B2 | 78 [mm] |
B3 | 9 [mm] |
B4 | 24 [mm] |
Design | Adapter plate |
Installation Size | PLK55 |
Weight | 0.17 [kg] |
T | 3 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download