PLK30-2
Distance plate
Series
Technical Data
A | 60 [mm] |
A1 | 22 [mm] |
B2 | 66.5 [mm] |
B3 | 8.5 [mm] |
B4 | 19.5 [mm] |
Design | Adapter plate |
Installation Size | PLK30 |
Weight | 0.059 [kg] |
T | 2 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download