PKW35-11
Distance plate
Series
Technical Data
A | 100 [mm] |
A1 | 82 [mm] |
B1 | 120.5 [mm] |
B2 | 62 [mm] |
B3 | 52 [mm] |
Design | Adapter plate |
Installation Size | PKW35 |
G1 | 10.5 |
Weight | 0.99 [kg] |
T | 11 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download