PKW30-3
Distance plate
Series
Technical Data
A | 90 [mm] |
A1 | 72 [mm] |
B1 | 103.5 [mm] |
B2 | 52 [mm] |
B3 | 44 [mm] |
Design | Distance plate |
G1 | 10.5 |
Weight | 0.21 [kg] |
T | 3 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download