PHK45-2
Distance plate
Series
Technical Data
A | 120 [mm] |
A1 | 26 [mm] |
B | 44 [mm] |
B1 | 26 [mm] |
B2 | 9 [mm] |
Design | Adapter plate |
Installation Size | PHK45 |
Weight | 0.077 [kg] |
T | 2 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download