PHK25-6
Distance plate
Series
Technical Data
A | 70 [mm] |
A1 | 20 [mm] |
B | 30 [mm] |
B1 | 20 [mm] |
B2 | 5 [mm] |
Design | Distance plate |
Weight | 0.093 [kg] |
T | 6 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download