PHK25-4
![](/fileadmin/_processed_/2/f/csm_SOM_BIL_ART_PHK25-4__SALL__AIN__V1_3c8c481290.png)
Distance plate
Series
Technical Data
Weight | 0.062 [kg] |
A | 70 [mm] |
A1 | 20 [mm] |
B | 30 [mm] |
B1 | 20 [mm] |
B2 | 5 [mm] |
Design | Distance plate |
PWIS-free | Yes |
REACH compliant | Yes |
RoHS compliant | Yes |
T | 4 [mm] |
Availability | Standard |
Zimmer Cadenas Deeplink | https://zimmergroup-embedded.partcommunity.com?info=zimmergroup/lineartechnik/klemmungen/klemmungen_a_z/platten/adaptpla_hk.prj&varset={BESTELLNUM=PHK25-4},{ARTIKEL=PHK25-4} |
Downloads
Download CAD data
Download