PHK15-4
Distance plate
Series
Technical Data
A | 47 [mm] |
A1 | 17 [mm] |
B | 24 [mm] |
B1 | 17 [mm] |
B2 | 3.5 [mm] |
Design | Adapter plate |
Installation Size | PHK15 |
Weight | 0.033 [kg] |
T | 4 [mm] |
Availability | Standard |
Downloads
Download CAD data
Download